您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
歡迎
CAD模型
歡迎
CAD模型
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
我的賬號
忘記密碼?
註冊
登錄
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
italiano
English
QA認證資訊
目錄: Comepi
Created: 02.11.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Comepi
BM M42
Comepi
Limit Switches
BM
Powered by
CAD模型選擇
{comepi/limit_switch/bm/bm_m42.prj},{NB=BM2M4240X11},{CODE=BM2M4240X11},{WIDTH=40},{UI=500},{GINQ=3},{ITH=10},{CTOCTO=10},{FREQCOMM=3600},{RESCONT=25},{MECC=25},{B10D=50},{NAME=bm2m4240x11},{INAME=bm2m4240x11},{SHA256=WfruXdwp3rFxYfzgm8YHVnBdISYbj5BjGE3bBlCglXY=},{NNCUSTOM=BM_M42},{NBCUSTOM=BM2M4240X11},{LINACUSTOM=BM2M4240X11},{STEPFILE=STP_BM_M42},{PNGFILE=IMG_BM_M42},{DWGFILE=BM_M42_X11},{MATCASING=Alluminio verniciato},{INLETS=Una entrata cavi filettata per pressacavo 1/2″NPT},{IP=IP66},{ACT=Leva con rotella in inox (ø 22mm)},{MATHEAD=Pressofusione ZAMA},{CONTACTS=Contatti non sovrapposti ad azione lenta (1NO + 1NC)},{APP=IMQ - cULus - CCC - CSA - EAC},{DIR=LVD - 2014/35/EU},{STDR=IEC 60947-5-1 / EN 60947-5-1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Part Number
ⁿ/ₐ
MATCASING
Casing Material
ⁿ/ₐ
WIDTH
Width
[mm]
INLETS
Electrical connections
ⁿ/ₐ
IP
IP Degree of Protection
ⁿ/ₐ
ACT
Actuating Head
ⁿ/ₐ
MATHEAD
Head Material
ⁿ/ₐ
CONTACTS
Microswitch
ⁿ/ₐ
APP
Approvals
ⁿ/ₐ
DIR
Reference Directives
ⁿ/ₐ
STDR
Reference Standards
ⁿ/ₐ
TEMP
Operating Temperatures
[°C]
TEMPSTOCK
Stock Temperatures
[°C]
SHOCK
Protection against electric shocks (according to IEC 60536)
[Class]
UI
Rated Insulating Voltage Ui
[V]
GINQ
Pollution Degree
ⁿ/ₐ
UL50
Contact rating according to UL50
ⁿ/ₐ
UIMP
Rated Impulsive Voltage Uimp
[kV]
ITH
Conventional thermal current in air free Ith (θ min 40 ° C)
[A]
CTOCTO
Short circuit protection (EU min 500Vac - fuses type gG (gl))
[A]
IEAC
Operating currents Ie - AC-15 (50-60 Hz) according to IEC 60947-5-1
ⁿ/ₐ
IEDC
DC-13 operating currents according to IEC 60947-5-1
ⁿ/ₐ
FREQCOMM
Switching Frequency
[cycles/hour]
RESCONT
Resistance Between Contacts
[mΩ]
TERMN
Connecting Terminals
ⁿ/ₐ
CABLES
Connecting Cables Dimensions
[mm²]
PROT
Protective Conductor Terminal
ⁿ/ₐ
MARK
Marking Terminals
ⁿ/ₐ
MECC
Mechanical Durability
[Millions of Operations]
B10D
B10d
[Millions of Operations]
BM1M4240W02
BM1M4240W02
Painted aluminium
40
One cable inlet for PG13....
IP66
Stainless steel roller le...
ZAMAK
Slow action contacts ( 2N...
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-40°C … +70°C
-40°C … +80°C
Class I
500
3
A600 - Q600
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3.5 screw with cable cla...
0.75 … 2.5
M3.5 screw with cable cla...
According to IEC 60947-5-...
25
50
BM1M4240W03
BM1M4240W03
Painted aluminium
40
One cable inlet for PG13....
IP66
Stainless steel roller le...
ZAMAK
Slow action contacts ( 3N...
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-40°C … +70°C
-40°C … +80°C
Class I
500
3
A600 - Q600
6
10
10
24V - 10A / 400V - 1.8A
24V - 2.8A / 125V - 0.55A...
3600
25
M3 screw with cable clamp...
0.34 … 1.5
M3.5 screw with cable cla...
According to IEC 60947-5-...
25
50
BM1M4240W20
BM1M4240W20
Painted aluminium
40
One cable inlet for PG13....
IP66
Stainless steel roller le...
ZAMAK
Slow action contacts ( 2N...
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-40°C … +70°C
-40°C … +80°C
Class I
500
3
A600 - Q600
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3.5 screw with cable cla...
0.75 … 2.5
M3.5 screw with cable cla...
According to IEC 60947-5-...
25
50
BM1M4240W30
BM1M4240W30
Painted aluminium
40
One cable inlet for PG13....
IP66
Stainless steel roller le...
ZAMAK
Slow action contacts ( 3N...
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-40°C … +70°C
-40°C … +80°C
Class I
500
3
A600 - Q600
6
10
10
24V - 10A / 400V - 1.8A
24V - 2.8A / 125V - 0.55A...
3600
25
M3 screw with cable clamp...
0.34 … 1.5
M3.5 screw with cable cla...
According to IEC 60947-5-...
25
50
BM1M4240X11
BM1M4240X11
Painted aluminium
40
One cable inlet for PG13....
IP66
Stainless steel roller le...
ZAMAK
Non-overlapping slow acti...
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-40°C … +70°C
-40°C … +80°C
Class I
500
3
A600 - Q600
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3.5 screw with cable cla...
0.75 … 2.5
M3.5 screw with cable cla...
According to IEC 60947-5-...
25
50
BM1M4240X12
BM1M4240X12
Painted aluminium
40
One cable inlet for PG13....
IP66
Stainless steel roller le...
ZAMAK
Non-overlapping slow acti...
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-40°C … +70°C
-40°C … +80°C
Class I
500
3
A600 - Q600
6
10
10
24V - 10A / 400V - 1.8A
24V - 2.8A / 125V - 0.55A...
3600
25
M3 screw with cable clamp...
0.34 … 1.5
M3.5 screw with cable cla...
According to IEC 60947-5-...
25
50
BM1M4240X21
BM1M4240X21
Painted aluminium
40
One cable inlet for PG13....
IP66
Stainless steel roller le...
ZAMAK
Non-overlapping slow acti...
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-40°C … +70°C
-40°C … +80°C
Class I
500
3
A600 - Q600
6
10
10
24V - 10A / 400V - 1.8A
24V - 2.8A / 125V - 0.55A...
3600
25
M3 screw with cable clamp...
0.34 … 1.5
M3.5 screw with cable cla...
According to IEC 60947-5-...
25
50
BM1M4240Y11
BM1M4240Y11
Painted aluminium
40
One cable inlet for PG13....
IP66
Stainless steel roller le...
ZAMAK
Overlapping slow action c...
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-40°C … +70°C
-40°C … +80°C
Class I
500
3
A600 - Q600
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3.5 screw with cable cla...
0.75 … 2.5
M3.5 screw with cable cla...
According to IEC 60947-5-...
25
50
BM1M4240Z02
BM1M4240Z02
Painted aluminium
40
One cable inlet for PG13....
IP66
Stainless steel roller le...
ZAMAK
Snap action contacts ( 2N...
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-40°C … +70°C
-40°C … +80°C
Class I
400
3
A600 - Q600
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3.5 screw with cable cla...
0.75 … 2.5
M3.5 screw with cable cla...
According to IEC 60947-5-...
25
50
BM1M4240Z11
BM1M4240Z11
Painted aluminium
40
One cable inlet for PG13....
IP66
Stainless steel roller le...
ZAMAK
Snap action contacts (1NO...
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-40°C … +70°C
-40°C … +80°C
Class I
500
3
A600 - Q600
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3.5 screw with cable cla...
0.75 … 2.5
M3.5 screw with cable cla...
According to IEC 60947-5-...
25
50
BM1M42W02
BM1M42W02
Painted aluminium
40
One cable inlet for PG13....
IP66
Stainless steel roller le...
ZAMAK
Slow action contacts ( 2N...
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25°C … +70°C
-30°C … +80°C
Class I
500
3
A600 - Q600
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3.5 screw with cable cla...
0.75 … 2.5
M3.5 screw with cable cla...
According to IEC 60947-5-...
25
50
BM1M42W02M
BM1M42W02M
Painted aluminium
40
5 poles M12 male connecto...
IP66
Stainless steel roller le...
ZAMAK
Slow action contacts ( 2N...
EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25°C … +70°C
-30°C … +80°C
Class I
250
3
Class II
2.5
4
4
24V - 4A / 120V - 4A / 40...
24V - 4A / 125V - 0.55A /...
3600
25
5 poles M12 male connecto...
/
Pin N°5
According to IEC 60947-5-...
25
50
BM1M42W03
BM1M42W03
Painted aluminium
40
One cable inlet for PG13....
IP66
Stainless steel roller le...
ZAMAK
Slow action contacts ( 3N...
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25°C … +70°C
-30°C … +80°C
Class I
500
3
A600 - Q600
6
10
10
24V - 10A / 400V - 1.8A
24V - 2.8A / 125V - 0.55A...
3600
25
M3 screw with cable clamp...
0.34 … 1.5
M3.5 screw with cable cla...
According to IEC 60947-5-...
25
50
BM1M42W03M
BM1M42W03M
Painted aluminium
40
8 poles M12 male connecto...
IP66
Stainless steel roller le...
ZAMAK
Slow action contacts ( 3N...
EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25°C … +70°C
-30°C … +80°C
Class I
30
3
Class II
0.8
2
2
24V - 2A
24V - 2A
3600
25
8 poles M12 male connecto...
/
Pin N°1
According to IEC 60947-5-...
25
50
BM1M42W20
BM1M42W20
Painted aluminium
40
One cable inlet for PG13....
IP66
Stainless steel roller le...
ZAMAK
Slow action contacts ( 2N...
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25°C … +70°C
-30°C … +80°C
Class I
500
3
A600 - Q600
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3.5 screw with cable cla...
0.75 … 2.5
M3.5 screw with cable cla...
According to IEC 60947-5-...
25
50
BM1M42W20M
BM1M42W20M
Painted aluminium
40
5 poles M12 male connecto...
IP66
Stainless steel roller le...
ZAMAK
Slow action contacts ( 2N...
EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25°C … +70°C
-30°C … +80°C
Class I
250
3
Class II
2.5
4
4
24V - 4A / 125V - 0.55A /...
24V - 4A / 125V - 0.55A /...
3600
25
5 poles M12 male connecto...
/
Pin N°5
According to IEC 60947-5-...
25
50
BM1M42W30
BM1M42W30
Painted aluminium
40
One cable inlet for PG13....
IP66
Stainless steel roller le...
ZAMAK
Slow action contacts ( 3N...
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25°C … +70°C
-30°C … +80°C
Class I
500
3
A600 - Q600
6
10
10
24V - 10A / 400V - 1.8A
24V - 2.8A / 125V - 0.55A...
3600
25
M3 screw with cable clamp...
0.34 … 1.5
M3.5 screw with cable cla...
According to IEC 60947-5-...
25
50
BM1M42W30M
BM1M42W30M
Painted aluminium
40
8 poles M12 male connecto...
IP66
Stainless steel roller le...
ZAMAK
Slow action contacts ( 3N...
EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25°C … +70°C
-30°C … +80°C
Class I
30
3
Class II
0.8
2
2
24V - 2A
24V - 2A
3600
25
8 poles M12 male connecto...
/
Pin N°1
According to IEC 60947-5-...
25
50
BM1M42X11
BM1M42X11
Painted aluminium
40
One cable inlet for PG13....
IP66
Stainless steel roller le...
ZAMAK
Non-overlapping slow acti...
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25°C … +70°C
-30°C … +80°C
Class I
500
3
A600 - Q600
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3.5 screw with cable cla...
0.75 … 2.5
M3.5 screw with cable cla...
According to IEC 60947-5-...
25
50
BM1M42X11M
BM1M42X11M
Painted aluminium
40
5 poles M12 male connecto...
IP66
Stainless steel roller le...
ZAMAK
Non-overlapping slow acti...
EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25°C … +70°C
-30°C … +80°C
Class I
250
3
Class II
2.5
4
4
24V - 4A / 125V - 0.55A /...
24V - 4A / 125V - 0.55A /...
3600
25
5 poles M12 male connecto...
/
Pin N°5
According to IEC 60947-5-...
25
50
BM1M42X12
BM1M42X12
Painted aluminium
40
One cable inlet for PG13....
IP66
Stainless steel roller le...
ZAMAK
Non-overlapping slow acti...
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25°C … +70°C
-30°C … +80°C
Class I
500
3
A600 - Q600
6
10
10
24V - 10A / 400V - 1.8A
24V - 2.8A / 125V - 0.55A...
3600
25
M3 screw with cable clamp...
0.34 … 1.5
M3.5 screw with cable cla...
According to IEC 60947-5-...
25
50
BM1M42X12M
BM1M42X12M
Painted aluminium
40
8 poles M12 male connecto...
IP66
Stainless steel roller le...
ZAMAK
Non-overlapping slow acti...
EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25°C … +70°C
-30°C … +80°C
Class I
30
3
Class II
0.8
2
2
24V - 2A
24V - 2A
3600
25
8 poles M12 male connecto...
/
Pin N°1
According to IEC 60947-5-...
25
50
BM1M42X21
BM1M42X21
Painted aluminium
40
One cable inlet for PG13....
IP66
Stainless steel roller le...
ZAMAK
Non-overlapping slow acti...
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25°C … +70°C
-30°C … +80°C
Class I
500
3
A600 - Q600
6
10
10
24V - 10A / 400V - 1.8A
24V - 2.8A / 125V - 0.55A...
3600
25
M3 screw with cable clamp...
0.34 … 1.5
M3.5 screw with cable cla...
According to IEC 60947-5-...
25
50
BM1M42X21M
BM1M42X21M
Painted aluminium
40
8 poles M12 male connecto...
IP66
Stainless steel roller le...
ZAMAK
Non-overlapping slow acti...
EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25°C … +70°C
-30°C … +80°C
Class I
30
3
Class II
0.8
2
2
24V - 2A
24V - 2A
3600
25
8 poles M12 male connecto...
/
Pin N°1
According to IEC 60947-5-...
25
50
BM1M42Y11
BM1M42Y11
Painted aluminium
40
One cable inlet for PG13....
IP66
Stainless steel roller le...
ZAMAK
Overlapping slow action c...
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25°C … +70°C
-30°C … +80°C
Class I
500
3
A600 - Q600
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3.5 screw with cable cla...
0.75 … 2.5
M3.5 screw with cable cla...
According to IEC 60947-5-...
25
50
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
Additional Information
No related equipment available
產品目錄供應商定位元
選擇一個國家查看當地辦事處