您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
歡迎
CAD模型
歡迎
CAD模型
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
我的賬號
忘記密碼?
註冊
登錄
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
italiano
English
QA認證資訊
目錄: Comepi
Created: 02.11.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Comepi
AP T42
Comepi
Limit Switches
AP
Powered by
CAD模型選擇
{comepi/limit_switch/ap/ap_t42.prj},{NB=AP3T4240X21P},{NBCUSTOM=AP3T4240X21P},{WIDTH=30},{UI=400},{GINQ=3},{ITH=10},{CTOCTO=10},{FREQCOMM=3600},{RESCONT=25},{MECC=10},{B10D=20},{SHA256=cJ/dcvoThRL1P/acrYxtC9VsFL3zzGbK4YXDGWmDLx4=},{INAME=ap3t4240x21p},{NAME=ap3t4240x21p},{NNCUSTOM=AP_T42},{LINACUSTOM=AP3T4240X21P},{CODE=AP3T4240X21P},{STEPFILE=STP_AP_T42},{PNGFILE=IMG_AP_T42},{DWGFILE=AP_T42_X21P},{MATCASING=Termoplastico rinforzato},{INLETS=Una entrata cavi filettata per pressacavo PG11},{IP=IP65},{ACT=Leva con rotella in gomma (ø 50mm)},{MATHEAD=Testina termoplastica},{CONTACTS=Contatti non sovrapposti ad azione lenta (2NO + 1NC )},{APP=IMQ - cULus - CCC - EAC},{DIR=LVD - 2014/35/EU},{STDR=IEC 60947-5-1 / EN 60947-5-1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Part Number
ⁿ/ₐ
MATCASING
Casing Material
ⁿ/ₐ
WIDTH
Width
[mm]
INLETS
Electrical connections
ⁿ/ₐ
IP
IP Degree of Protection
ⁿ/ₐ
ACT
Actuating Head
ⁿ/ₐ
MATHEAD
Head Material
ⁿ/ₐ
CONTACTS
Microswitch
ⁿ/ₐ
APP
Approvals
ⁿ/ₐ
DIR
Reference Directives
ⁿ/ₐ
STDR
Reference Standards
ⁿ/ₐ
TEMP
Operating Temperatures
[°C]
TEMPSTOCK
Stock Temperatures
[°C]
SHOCK
Protection against electric shocks
[Classe (secondo IEC 60536)]
UI
Rated Insulating Voltage Ui
[V]
GINQ
Pollution Degree
ⁿ/ₐ
UL50
Contact rating according to UL50
ⁿ/ₐ
UIMP
Rated Impulsive Voltage Uimp
[kV]
ITH
Conventional thermal current in free air Ith
[A (θ < 40°C)]
CTOCTO
Short circuit protection
[A (Ue < 500Vac - fusibili tipo gG (gl))]
IEAC
Rated Operational Current Ie - AC-15 (50-60 Hz)
[Secondo IEC 60947-5-1]
IEDC
DC-13 operating currents
[Secondo IEC 60947-5-1]
FREQCOMM
Switching Frequency
[Cicli/ora]
RESCONT
Resistance Between Contacts
[mΩ]
TERMN
Connecting Terminals
ⁿ/ₐ
CABLES
Connecting Cables Dimensions
[mm²]
PROT
Protective Conductor Terminal
ⁿ/ₐ
MARK
Marking Terminals
ⁿ/ₐ
MECC
Mechanical Durability
[Milioni di manovre]
B10D
B10d
[Milioni di manovre]
AP1T4240W02
AP1T4240W02
Reinforced thermoplastic
30
One cable inlet for PG13....
IP65
Rubber roller lever (ø 50...
Thermoplastic head
Slow action contacts ( 2N...
IMQ - cULus - CCC - CSA -...
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-40°C … +70°C
-40°C … +80°C
Class II - Double insulat...
500
3
A600 - Q600
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3.5 screw with cable cla...
0.75 … 2.5
/
According to IEC 60947-5-...
10
20
AP1T4240W03P
AP1T4240W03P
Reinforced thermoplastic
30
One cable inlet for PG13....
IP65
Rubber roller lever (ø 50...
Thermoplastic head
Slow action contacts ( 3N...
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-40°C … +70°C
-40°C … +80°C
Class II - Double insulat...
400
3
A300 - Q300
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3 screw with cable clamp...
0.34 … 1.5
/
According to IEC 60947-5-...
10
20
AP1T4240W20
AP1T4240W20
Reinforced thermoplastic
30
One cable inlet for PG13....
IP65
Rubber roller lever (ø 50...
Thermoplastic head
Slow action contacts ( 2N...
IMQ - cULus - CCC - CSA -...
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-40°C … +70°C
-40°C … +80°C
Class II - Double insulat...
500
3
A600 - Q600
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3.5 screw with cable cla...
0.75 … 2.5
/
According to IEC 60947-5-...
10
20
AP1T4240X11
AP1T4240X11
Reinforced thermoplastic
30
One cable inlet for PG13....
IP65
Rubber roller lever (ø 50...
Thermoplastic head
Non-overlapping slow acti...
IMQ - cULus - CCC - CSA -...
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-40°C … +70°C
-40°C … +80°C
Class II - Double insulat...
500
3
A600 - Q600
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3.5 screw with cable cla...
0.75 … 2.5
/
According to IEC 60947-5-...
10
20
AP1T4240X12P
AP1T4240X12P
Reinforced thermoplastic
30
One cable inlet for PG13....
IP65
Rubber roller lever (ø 50...
Thermoplastic head
Non-overlapping slow acti...
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-40°C … +70°C
-40°C … +80°C
Class II - Double insulat...
400
3
A300 - Q300
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3 screw with cable clamp...
0.34 … 1.5
/
According to IEC 60947-5-...
10
20
AP1T4240X21P
AP1T4240X21P
Reinforced thermoplastic
30
One cable inlet for PG13....
IP65
Rubber roller lever (ø 50...
Thermoplastic head
Non-overlapping slow acti...
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-40°C … +70°C
-40°C … +80°C
Class II - Double insulat...
400
3
A300 - Q300
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3 screw with cable clamp...
0.34 … 1.5
/
According to IEC 60947-5-...
10
20
AP1T4240Y11
AP1T4240Y11
Reinforced thermoplastic
30
One cable inlet for PG13....
IP65
Rubber roller lever (ø 50...
Thermoplastic head
Overlapping slow action c...
IMQ - cULus - CCC - CSA -...
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-40°C … +70°C
-40°C … +80°C
Class II - Double insulat...
500
3
A600 - Q600
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3.5 screw with cable cla...
0.75 … 2.5
/
According to IEC 60947-5-...
10
20
AP1T4240Z02
AP1T4240Z02
Reinforced thermoplastic
30
One cable inlet for PG13....
IP65
Rubber roller lever (ø 50...
Thermoplastic head
Snap action contacts ( 2N...
IMQ - cULus - CCC - CSA -...
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-40°C … +70°C
-40°C … +80°C
Class II - Double insulat...
400
3
A600 - Q600
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3.5 screw with cable cla...
0.75 … 2.5
/
According to IEC 60947-5-...
10
20
AP1T4240Z11
AP1T4240Z11
Reinforced thermoplastic
30
One cable inlet for PG13....
IP65
Rubber roller lever (ø 50...
Thermoplastic head
Snap action contacts (1NO...
IMQ - cULus - CCC - CSA -...
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-40°C … +70°C
-40°C … +80°C
Class II - Double insulat...
500
3
A600 - Q600
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3.5 screw with cable cla...
0.75 … 2.5
/
According to IEC 60947-5-...
10
20
AP1T42W02
AP1T42W02
Reinforced thermoplastic
30
One cable inlet for PG13....
IP65
Rubber roller lever (ø 50...
Thermoplastic head
Slow action contacts ( 2N...
IMQ - cULus - CCC - CSA -...
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25°C … +70°C
-30°C … +80°C
Class II - Double insulat...
500
3
A600 - Q600
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3.5 screw with cable cla...
0.75 … 2.5
/
According to IEC 60947-5-...
10
20
AP1T42W02M
AP1T42W02M
Reinforced thermoplastic
30
4 poles M12 male connecto...
IP65
Rubber roller lever (ø 50...
Thermoplastic head
Slow action contacts ( 2N...
EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25°C … +70°C
-30°C … +80°C
Class II - Double insulat...
250
3
Class II
2.5
4
4
24V - 4A / 120V - 4A / 40...
24V - 4A / 125V - 0.55A /...
3600
25
4 poles M12 male connecto...
/
/
According to IEC 60947-5-...
10
20
AP1T42W03P
AP1T42W03P
Reinforced thermoplastic
30
One cable inlet for PG13....
IP65
Rubber roller lever (ø 50...
Thermoplastic head
Slow action contacts ( 3N...
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25°C … +70°C
-30°C … +80°C
Class II - Double insulat...
400
3
A300 - Q300
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3 screw with cable clamp...
0.34 … 1.5
/
According to IEC 60947-5-...
10
20
AP1T42W03PM
AP1T42W03PM
Reinforced thermoplastic
30
8 poles M12 male connecto...
IP65
Rubber roller lever (ø 50...
Thermoplastic head
Slow action contacts ( 3N...
EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25°C … +70°C
-30°C … +80°C
Class II - Double insulat...
30
3
Class II
0.8
2
2
24V - 2A
24V - 2A
3600
25
8 poles M12 male connecto...
/
/
According to IEC 60947-5-...
10
20
AP1T42W20
AP1T42W20
Reinforced thermoplastic
30
One cable inlet for PG13....
IP65
Rubber roller lever (ø 50...
Thermoplastic head
Slow action contacts ( 2N...
IMQ - cULus - CCC - CSA -...
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25°C … +70°C
-30°C … +80°C
Class II - Double insulat...
500
3
A600 - Q600
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3.5 screw with cable cla...
0.75 … 2.5
/
According to IEC 60947-5-...
10
20
AP1T42W20M
AP1T42W20M
Reinforced thermoplastic
30
4 poles M12 male connecto...
IP65
Rubber roller lever (ø 50...
Thermoplastic head
Slow action contacts ( 2N...
EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25°C … +70°C
-30°C … +80°C
Class II - Double insulat...
250
3
Class II
2.5
4
4
24V - 4A / 125V - 0.55A /...
24V - 4A / 125V - 0.55A /...
3600
25
4 poles M12 male connecto...
/
/
According to IEC 60947-5-...
10
20
AP1T42X11
AP1T42X11
Reinforced thermoplastic
30
One cable inlet for PG13....
IP65
Rubber roller lever (ø 50...
Thermoplastic head
Non-overlapping slow acti...
IMQ - cULus - CCC - CSA -...
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25°C … +70°C
-30°C … +80°C
Class II - Double insulat...
500
3
A600 - Q600
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3.5 screw with cable cla...
0.75 … 2.5
/
According to IEC 60947-5-...
10
20
AP1T42X11M
AP1T42X11M
Reinforced thermoplastic
30
4 poles M12 male connecto...
IP65
Rubber roller lever (ø 50...
Thermoplastic head
Non-overlapping slow acti...
EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25°C … +70°C
-30°C … +80°C
Class II - Double insulat...
250
3
Class II
2.5
4
4
24V - 4A / 125V - 0.55A /...
24V - 4A / 125V - 0.55A /...
3600
25
4 poles M12 male connecto...
/
/
According to IEC 60947-5-...
10
20
AP1T42X12P
AP1T42X12P
Reinforced thermoplastic
30
One cable inlet for PG13....
IP65
Rubber roller lever (ø 50...
Thermoplastic head
Non-overlapping slow acti...
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25°C … +70°C
-30°C … +80°C
Class II - Double insulat...
400
3
A300 - Q300
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3 screw with cable clamp...
0.34 … 1.5
/
According to IEC 60947-5-...
10
20
AP1T42X12PM
AP1T42X12PM
Reinforced thermoplastic
30
8 poles M12 male connecto...
IP65
Rubber roller lever (ø 50...
Thermoplastic head
Non-overlapping slow acti...
EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25°C … +70°C
-30°C … +80°C
Class II - Double insulat...
30
3
Class II
0.8
2
2
24V - 2A
24V - 2A
3600
25
8 poles M12 male connecto...
/
/
According to IEC 60947-5-...
10
20
AP1T42X21P
AP1T42X21P
Reinforced thermoplastic
30
One cable inlet for PG13....
IP65
Rubber roller lever (ø 50...
Thermoplastic head
Non-overlapping slow acti...
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25°C … +70°C
-30°C … +80°C
Class II - Double insulat...
400
3
A300 - Q300
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3 screw with cable clamp...
0.34 … 1.5
/
According to IEC 60947-5-...
10
20
AP1T42X21PM
AP1T42X21PM
Reinforced thermoplastic
30
8 poles M12 male connecto...
IP65
Rubber roller lever (ø 50...
Thermoplastic head
Non-overlapping slow acti...
EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25°C … +70°C
-30°C … +80°C
Class II - Double insulat...
30
3
Class II
0.8
2
2
24V - 2A
24V - 2A
3600
25
8 poles M12 male connecto...
/
/
According to IEC 60947-5-...
10
20
AP1T42Y11
AP1T42Y11
Reinforced thermoplastic
30
One cable inlet for PG13....
IP65
Rubber roller lever (ø 50...
Thermoplastic head
Overlapping slow action c...
IMQ - cULus - CCC - CSA -...
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25°C … +70°C
-30°C … +80°C
Class II - Double insulat...
500
3
A600 - Q600
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3.5 screw with cable cla...
0.75 … 2.5
/
According to IEC 60947-5-...
10
20
AP1T42Y11M
AP1T42Y11M
Reinforced thermoplastic
30
4 poles M12 male connecto...
IP65
Rubber roller lever (ø 50...
Thermoplastic head
Overlapping slow action c...
EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25°C … +70°C
-30°C … +80°C
Class II - Double insulat...
250
3
Class II
2.5
4
4
24V - 4A / 125V - 0.55A /...
24V - 4A / 125V - 0.55A /...
3600
25
4 poles M12 male connecto...
/
/
According to IEC 60947-5-...
10
20
AP1T42Z02
AP1T42Z02
Reinforced thermoplastic
30
One cable inlet for PG13....
IP65
Rubber roller lever (ø 50...
Thermoplastic head
Snap action contacts ( 2N...
IMQ - cULus - CCC - CSA -...
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25°C … +70°C
-30°C … +80°C
Class II - Double insulat...
400
3
A600 - Q600
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3.5 screw with cable cla...
0.75 … 2.5
/
According to IEC 60947-5-...
10
20
AP1T42Z02M
AP1T42Z02M
Reinforced thermoplastic
30
4 poles M12 male connecto...
IP65
Rubber roller lever (ø 50...
Thermoplastic head
Snap action contacts ( 2N...
EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25°C … +70°C
-30°C … +80°C
Class II - Double insulat...
250
3
Class II
2.5
4
4
24V - 4A / 125V - 0.55A /...
24V - 4A / 125V - 0.55A /...
3600
25
4 poles M12 male connecto...
/
/
According to IEC 60947-5-...
10
20
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
Additional Information
No related equipment available
產品目錄供應商定位元
選擇一個國家查看當地辦事處